IESNA:LM-63-2002
[TEST]P1642281
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25684.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4358.2 4685.4 4781.2 4863.0 4877.0 4860.6 4881.7 4956.5 5066.3 5267.3 5533.7 5851.5 6195.0 6526.8 6835.3 
7146.1 7403.1 7608.8 7844.8 8134.6 8454.7 8826.3 9298.3 9821.8 10422.3 10964.5 11527.7 11738.0 10438.7 7938.3 
4442.4 1502.6 890.3 266.4 0.0 0.0 0.0 
4358.2 4701.7 4799.9 4867.7 4874.7 4860.6 4888.7 4963.5 5085.0 5278.9 5550.0 5870.2 6211.3 6524.5 6835.3 
7129.7 7396.1 7625.1 7847.1 8106.5 8403.3 8777.2 9249.2 9754.0 10361.6 10936.5 11581.4 11894.6 10733.1 8281.8 
4813.9 1626.4 937.1 315.5 0.0 0.0 0.0 
4358.2 4699.4 4785.9 4858.3 4879.3 4891.0 4947.1 5056.9 5204.2 5407.5 5678.5 5996.4 6323.5 6632.0 6924.1 
7213.9 7494.3 7751.3 8022.4 8302.8 8625.3 9029.6 9515.7 10123.2 10873.4 11572.1 12525.5 13154.1 12560.6 10466.7 
7795.7 3626.8 1350.7 745.5 158.9 0.0 0.0 
4358.2 4706.4 4778.9 4842.0 4881.7 4926.1 5012.5 5155.1 5330.4 5540.7 5807.1 6108.5 6424.0 6713.8 7005.9 
7305.0 7613.5 7940.6 8312.2 8709.4 9179.1 9719.0 10366.3 11184.2 12158.6 13191.5 14381.0 15455.9 15516.7 12705.4 
9567.1 5919.2 2946.8 1093.6 338.8 0.0 0.0 
4358.2 4690.1 4748.5 4797.6 4853.6 4926.1 5033.6 5180.8 5353.7 5552.4 5776.7 6029.1 6318.8 6606.3 6928.8 
7298.0 7706.9 8176.6 8688.4 9253.9 9887.2 10646.7 11544.0 12663.4 13955.7 15187.2 16425.7 17402.5 17806.8 16014.4 
10751.8 7097.0 3734.3 1462.9 383.2 0.0 0.0 
4358.2 4664.4 4720.4 4760.2 4820.9 4909.7 5017.2 5162.1 5330.4 5515.0 5720.6 5963.6 6241.7 6545.5 6896.0 
7300.3 7781.7 8328.5 8929.1 9609.1 10331.2 11186.5 12245.1 13392.5 14631.0 15757.4 16809.0 17701.6 18091.9 16664.1 
11345.4 6564.2 3096.3 911.4 149.6 0.0 0.0 
4358.2 4659.7 4713.4 4734.5 4799.9 4888.7 5007.9 5143.4 5293.0 5458.9 5643.5 5877.2 6138.9 6452.0 6809.6 
7251.2 7751.3 8349.6 9013.2 9758.7 10635.0 11576.8 12654.0 13808.4 14892.7 15829.8 16685.1 17484.3 17570.8 15773.7 
11018.2 5557.0 2444.3 771.2 149.6 2.3 0.0 
4358.2 4624.6 4676.0 4683.0 4729.8 4825.6 4942.4 5078.0 5201.8 5332.7 5500.9 5699.6 5956.6 6267.4 6662.4 
7181.1 7777.0 8454.7 9284.3 10097.5 11130.4 12076.8 13074.7 14014.1 14808.6 15462.9 16112.6 16437.4 15563.4 12679.7 
8134.6 4040.4 1493.2 852.9 483.7 11.7 0.0 
4358.2 4561.5 4603.6 4596.6 4620.0 4697.1 4809.2 4935.4 5059.3 5183.1 5330.4 5526.6 5781.4 6127.2 6582.9 
7185.8 7924.3 8833.3 9821.8 10929.4 12027.8 12969.5 13845.8 14511.8 15058.7 15460.6 15621.8 14951.2 12464.8 8034.1 
3559.0 1308.6 666.0 345.9 63.1 7.0 0.0 
4358.2 4482.1 4496.1 4489.1 4505.4 4561.5 4659.7 4771.8 4893.4 5021.9 5173.8 5384.1 5673.9 6080.5 6639.0 
7384.4 8295.8 9408.2 10562.6 11688.9 12614.3 13320.0 13841.2 14245.4 14483.8 14488.5 13915.9 11990.4 7943.0 3479.6 
909.0 345.9 184.6 100.5 42.1 9.3 0.0 
4358.2 4393.3 4341.9 4311.5 4313.8 4360.6 4444.7 4540.5 4631.6 4734.5 4865.3 5033.6 5271.9 5627.1 6101.5 
6753.5 7587.7 8529.5 9562.4 10403.7 11029.9 11403.8 11674.9 11857.2 11794.1 11368.8 10111.5 7699.9 4218.0 1416.1 423.0 
224.3 156.6 130.9 95.8 21.0 0.0 
4358.2 4330.2 4243.7 4168.9 4136.2 4152.6 4199.3 4253.1 4306.8 4372.2 4451.7 4566.2 4732.1 4979.8 5325.7 
5832.8 6452.0 7241.9 8064.5 8695.4 9146.4 9368.4 9468.9 9429.2 9134.7 8499.1 7197.5 5173.8 2600.9 883.3 301.5 
196.3 161.2 137.9 93.5 25.7 0.0 
4358.2 4248.4 4115.2 3996.0 3918.9 3879.2 3869.8 3872.2 3872.2 3872.2 3874.5 3893.2 3939.9 4021.7 4171.3 
4414.3 4729.8 5115.4 5512.6 5760.3 5797.7 5629.5 5311.7 4842.0 4183.0 3365.1 2378.9 1446.5 684.7 292.1 154.2 102.8 
56.1 35.1 18.7 7.0 0.0 
4358.2 4152.6 3918.9 3689.9 3486.6 3313.7 3159.4 3000.5 2818.2 2614.9 2390.6 2142.9 1864.8 1577.4 1297.0 1028.2 799.2 
630.9 521.1 455.7 406.6 366.9 329.5 296.8 264.1 231.3 198.6 168.3 133.2 100.5 70.1 49.1 32.7 18.7 14.0 9.3 0.0 
4358.2 4061.4 3720.3 3365.1 3019.2 2680.4 2334.5 1984.0 1628.8 1299.3 1016.5 792.2 654.3 586.5 544.5 502.4 469.7 434.7 
401.9 366.9 334.2 303.8 278.1 252.4 226.7 196.3 165.9 142.5 116.8 91.1 65.4 44.4 30.4 21.0 16.4 11.7 0.0 
4358.2 3975.0 3519.3 3042.6 2523.8 2037.7 1572.7 1194.1 897.4 719.7 654.3 616.9 581.9 549.2 507.1 472.0 439.3 408.9 
380.9 350.5 324.8 296.8 268.7 240.7 212.7 186.9 161.2 137.9 116.8 95.8 70.1 53.7 39.7 28.0 18.7 11.7 0.0 
4358.2 3862.8 3330.0 2717.8 2086.8 1528.3 1067.9 792.2 684.7 649.6 619.3 591.2 560.8 528.1 486.1 455.7 423.0 392.6 
366.9 338.8 313.1 285.1 254.7 224.3 194.0 168.3 142.5 121.5 100.5 86.5 70.1 53.7 39.7 30.4 23.4 16.4 0.0 
4358.2 3809.1 3159.4 2453.7 1712.9 1170.8 808.5 691.7 659.0 628.6 602.9 577.2 546.8 511.8 476.7 444.0 411.3 383.2 
355.2 324.8 292.1 259.4 226.7 194.0 163.6 140.2 116.8 98.1 84.1 72.4 63.1 53.7 44.4 37.4 30.4 23.4 0.0 
4358.2 3743.6 3044.9 2248.0 1486.2 958.1 722.1 675.3 647.3 621.6 595.9 570.2 542.1 507.1 474.4 439.3 404.3 369.2 336.5 
301.5 264.1 229.0 194.0 158.9 130.9 107.5 88.8 77.1 70.1 65.4 63.1 58.4 53.7 44.4 37.4 28.0 0.0 
4358.2 3687.5 2942.1 2089.1 1325.0 843.6 698.7 668.3 640.3 614.6 588.9 563.2 535.1 500.1 465.0 430.0 392.6 352.9 313.1 
273.4 233.7 196.3 161.2 133.2 107.5 88.8 77.1 70.1 67.8 65.4 65.4 63.1 58.4 51.4 42.1 32.7 0.0 
4358.2 3657.2 2888.3 2023.7 1245.5 796.9 694.0 663.7 638.0 612.3 584.2 556.2 528.1 493.1 458.0 423.0 383.2 338.8 296.8 
254.7 215.0 177.6 144.9 116.8 95.8 81.8 72.4 67.8 65.4 65.4 65.4 63.1 58.4 53.7 46.7 35.1 0.0 
4358.2 3673.5 2900.0 2012.0 1259.6 785.2 694.0 666.0 638.0 609.9 584.2 556.2 525.8 490.7 458.0 420.6 378.6 336.5 292.1 
250.0 210.3 172.9 140.2 114.5 93.5 79.5 70.1 67.8 65.4 65.4 65.4 63.1 58.4 53.7 46.7 35.1 0.0 
